Download document () of 20

3.6WJON66.3

Eaton Bussmann series British standard dimensioned IEC medium voltage motor fuse, 6.3 A, 3.6 kV, 36 x 257 mm, with striker

General specifications

Product Name
Eaton Bussmann series British standard dimensioned IEC medium voltage motor fuse
Catalog Number
3.6WJON66.3
EAN
5027590475501
UPC
051712676502
Product Length/Depth
257 mm
Product Height
36 mm
Product Width
36 mm
Product Weight
540 g
Compliances
BS 2692-1

Product specifications

Amperage Rating
6.3 A
Fuse size
36 x 257 mm
Breaking capacity
50 A
Installation technique
Air
Performance Cat According To IEC 60282-1
Back-up
Product application
Motor protection
Rated frequency - max
50 Hz
Rated frequency - min
50 Hz
Release characteristic
Other
Standard
British Standard
Utilization category
Other
Voltage type
AC
With striker
No
Class
Class back-up
Fuse shape
Cylindrical, offset bolted tags
Watt losses
8 W
Resistance
56.3 ohms
Fuse diameter
35 mm
Interrupt rating
50 kAIC
Construction size
36 x 257 mm
Packaging type
Standard
Voltage rating
3.6 kV
Type
fuse
Application
motor protection
Fuse type
WJON

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.