
Fuse-link, LV, 40 A, AC 400 V, NH02, gL/gG, IEC, dual indicator, live gripping lugs
Product Name |
Eaton Bussmann series low voltage NH Fuse
|
Catalog Number |
40NHG02B-400
|
EAN |
5027590480413
|
Product Length/Depth |
150 mm
|
Product Height |
63 mm
|
Product Width |
40 mm
|
Product Weight |
427 g
|
Compliances |
RoHS Compliant
CE Marked |
Certifications |
IEC 60269-1
IEC 60269-2 DIN 43620 |
Amperage Rating |
40 A
|
Voltage rating |
400 V
|
Voltage type |
AC
|
Breaking capacity |
120 kA
|
Class |
Class gG/gL
|
Frequency rating - min |
45 Hz
|
Frequency rating - max |
62 Hz
|
Fuse size |
NH02
|
Insulated metal gripping lugs (IMGL) |
No
|
Suitable for |
Microswitch BVL50
|