Download document () of 20

4445 L SIDE

Eaton B-Line series wireway elbow fitting, Lay-in, 90° elbow, side opening, NEMA 1, Galvanized steel, 4" X 4"

General specifications

Product Name
Eaton B-Line series wireway elbow fitting
Catalog Number
4445 L SIDE
UPC
782051110531
Product Length/Depth
4 in
Product Height
4 in
Product Width
5.477 in
Product Weight
1.622 lb
Certifications
UL Listed
CSA C22.2.
NEMA

Material/finish

Material
Galvanized steel

Model

Wiring method
Lay in
Type
90° elbow, side opening

Standards

Degree of protection
1

Export product specification