Download document () of 20

68765SP
Model code: Battery+ Product M

Eaton Battery+ Distributed services for battery replacement, 12 V, 1 x 12 V / 9 Ah, for Protection Strip, 3S, 5SC, 5P, Ellipse ECO, Ellipse PRO

General specifications

Product Name
Eaton Battery+ distributed services battery replacement
Catalog Number
68765SP
EAN
3553340800016
Product Length/Depth
151 mm
Product Height
100 mm
Product Width
65 mm
Product Weight
2.5 kg
Warranty
1 year
Certifications
CE
Model Code
Battery+ Product M

Product specifications

Type
Battery Pack
Type of accessory/spare part
Battery/accumulator
Nominal current
9 A
Phase
Single-phase
Voltage rating
12 V
Current/amperage rating
12 VA
Battery quantity
1
Capacity
9 Ah
Battery rating
12 V / 9 Ah
Battery type
VRLA
Accessory/spare part type
Spare part

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.