Fuse-link, LV, 800 A, AC 690 V, NH4, gL/gG, IEC, single indicator, live gripping lugs
| Product Name |
Eaton Bussmann series low voltage NH Fuse
|
| Catalog Number |
800NHG4B-690
|
| EAN |
5027590323819
|
| UPC |
051712515276
|
| Product Length/Depth |
200 mm
|
| Product Height |
115 mm
|
| Product Width |
102 mm
|
| Product Weight |
2668 g
|
| Compliances |
CE Marked
RoHS Compliant |
| Certifications |
IEC 60269-1
IEC 60269-2 DIN 43620 |
| Model Code |
NH FUSE 800A 690V GG/GL SIZE 4
|
| Amperage Rating |
800 A
|
| Voltage rating |
690 V
|
| Voltage type |
AC
|
| Breaking capacity |
120 kA
|
| Class |
Class gG/gL
|
| Fuse size |
NH4
|
| Insulated metal gripping lugs (IMGL) |
No
|
| Suitable for |
SD4-S NH Fuse base
EBH Size 00 to 4 Horizontal fuse switch-disconnectors |