Download document () of 20

9702-5010-00P
Model code: DG1-34170FB-C21C

Eaton DG1 Variable frequency drive, 400 V AC, 3-phase, 170 A, 90 kW, IP21/NEMA1, Brake chopper, DC link choke

General specifications

Product Name
Eaton DG1 variable frequency drive
Catalog Number
9702-5010-00P
EAN
4015081711062
Product Length/Depth
340.7 mm
Product Height
888.5 mm
Product Width
288 mm
Product Weight
75.9 kg
Certifications
UL508
C-Tick
CSA-C22.2 No. 274-13
UkrSEPRO
RoHS, ISO 9001
UL Category Control No.: NMMS, NMMS7
EAC
Safety requirements: IEC/EN 61800-5
IEC/EN 61800-3
Certified by UL for use in Canada
IEC/EN61800-3
Specification for general requirements: IEC/EN 61800-2
CUL
IEC/EN61800-5
CE
UL File No.: E134360
UL report applies to both US and Canada
UL
Catalog Notes
The brake resistors are assigned based on the maximum rated power of the variable frequency drive. Additional brake resistors and designs (e.g. different duty cycles) are available upon request.
Model Code
DG1-34170FB-C21C

Features & Functions

Features
Temperature-controlled fan
Externally accessible fan
Parameterization: Fieldbus
Parameterization: Keypad
Parameterization: Power Xpert inControl
Functions
4-quadrant operation possible

General

Air volume capacity
395 m³/h
Cable length
200 m, screened, maximum permissible, Motor feeder
C2 ≤ 10 m, Radio interference level, maximum motor cable length
C3 ≤ 50 m, Radio interference level, maximum motor cable length
Degree of protection
NEMA 1
IP21
Electromagnetic compatibility
1st and 2nd environments (according to EN 61800-3)
Environmental class
3C2, 3S2 (Air quality)
Fitted with:
Brake chopper
Additional PCB protection
PC connection
Radio interference suppression filter
Multi-line graphic display
Breaking resistance
IGBT inverter
DC link choke
Control unit
Internal DC link
Frame size
FS5
Mounting position
Vertical
Number of slots
2 (expansion)
Overvoltage category
III
Pollution degree
2
Product Category
Variable frequency drives
Protection
Finger and back-of-hand proof, Protection against direct contact (BGV A3, VBG4)
Radio interference class
C2, C3: depending on the motor cable length, the connected load, and ambient conditions. External radio interference suppression filters (optional) may be necessary.
Optional external radio interference suppression filter for longer motor cable lengths and for use in different EMC environments
C1: with external filter, for conducted emissions only
Safety function/level
STO (Safe Torque Off, SIL1, PLc Cat 1)
Shock resistance
Mechanical, According to EN 61800-5-1, IEC/EN 60068-2-27
Storage and transportation: maximum 15 g, 11 ms (inside the packaging)
UPS drop test (for weights inside the UPS frame)
Suitable for
Branch circuits, (UL/CSA)
Vibration
Resistance: 15.8 – 150 Hz, 1 g, Maximum acceleration amplitude
Resistance: 5 - 15.8 Hz, Amplitude 1 mm (peak)
Resistance: 5 - 150 Hz, According to EN 61800-5-1, IEC/EN 60068-2-6

Climatic environmental conditions

Altitude
Max. 2000 m for Corner Grounded TN Systems
Max. 1000 m
Max. 3000 m
Above 1000 m with 1 % derating per 100 m
Ambient operating temperature - min
-10 °C
Ambient operating temperature - max
50 °C
Ambient operating temperature at 150% overload - min
-30 °C
Ambient operating temperature at 150% overload - max
50 °C
Ambient storage temperature - min
-40 °C
Ambient storage temperature - max
70 °C
Climatic proofing
< 95 average relative humidity (RH), no condensation, no corrosion

Main circuit

Current limitation
0.1 - 2 x IH (CT), motor, main circuit
Efficiency
98.6 % (η)
Heat dissipation at current/speed
1022 W at 50% current and 50% speed
1122 W at 50% current and 90% speed
1646 W at 100% current and 0% speed
1928 W at 50% current and 0% speed
2172 W at 100% current and 90% speed
620 W at 25% current and 0% speed
740 W at 25% current and 50% speed
861 W at 100% current and 50% speed
Input current ILN at 110% overload
189 A
Input current ILN at 150% overload
157 A
Leakage current at ground IPE - max
7.5 mA
Mains current distortion
29.5 %
Mains switch-on frequency
Maximum of one time every 60 seconds
Mains voltage - min
380 V
Mains voltage - max
500 V
Operating mode
Speed control with slip compensation
Sensorless vector control (SLV)
Torque regulation
U/f control
Output frequency - min
0 Hz
Output frequency - max
400 Hz
Output voltage (U2)
400 V AC, 3-phase
480 V AC, 3-phase
500 V AC, 3-phase
Overload current IL at 110% overload
225.5 A
Overload current IL at 150% overload
255 A
Rated conditional short-circuit current (Iq)
100 kA
Rated control supply voltage
10 V DC (Us, max. 10 mA)
Rated frequency - min
45 Hz
Rated frequency - max
66 Hz
Rated operational current (Ie) at 110% overload
205 A
Rated operational current (Ie) at 150% overload
170 A
Rated operational power at 380/400 V, 50 Hz, 3-phase
90 kW
Rated operational power at 380/400 V, 50 Hz, 3-phase, 110% overload
110 kW
Rated operational power at 500 V, 50 Hz, 3-phase
110 kW
Rated operational power at 500 V, 50 Hz, 3-phase, 110% overload
132 kW
Rated operational voltage
400 V AC, 3-phase
480 V AC, 3-phase
500 V AC, 3-phase
Resolution
0.01 Hz (Frequency resolution, setpoint value)
Short-circuit protection rating
250 A, UL (Class CC or J), Safety device (fuse or miniature circuit-breaker), Power Wiring
Starting current - max
200 %, IH, max. starting current (High Overload), For 2 seconds every 20 seconds, Power section
Supply frequency
50/60 Hz
Switching frequency
3.6 kHz, 1 - 10 kHz adjustable, fPWM, Power section, Main circuit
System configuration type
TN-S, TN-C, TN-C-S, TT, IT
Voltage rating - max
500 VAC

Motor rating

Assigned motor current IM at 400 V, 50 Hz, 110% overload
196 A
Assigned motor current IM at 400 V, 50 Hz, 150% overload
161 A
Assigned motor current IM at 440 - 480 V, 60 Hz, 150% overload
156 A
Assigned motor current IM at 440/480 V, 60 Hz, 110% overload
180 A
Assigned motor current IM at 500 V, 50 Hz, 110% overload
184 A
Assigned motor current IM at 500 V, 50 Hz, 150% overload
157 A
Assigned motor power at 460/480 V, 60 Hz, 3-phase
125 HP
Assigned motor power at 460/480 V, 60 Hz, 3-phase, 110 % overload
150 HP

Apparent power

Apparent power at 400 V
142 kVA
Apparent power at 480 V
177.5 kVA

Braking function

Braking resistance
3.3 Ω
Braking torque
Adjustable to 150 %, DC - Main circuit
Max. 30 % MN, Standard - Main circuit
Adjustable to 150 % (I/Ie), DC - Main circuit
Max. 100 % of rated operational current Ie with external braking resistor - Main circuit
Switch-on threshold for the braking transistor
850 VDC

Control circuit

Number of inputs (analog)
2
Number of inputs (digital)
8
Number of outputs (analog)
2
Number of outputs (digital)
1
Number of relay outputs
3 (parameterizable, 2 changeover contacts and 1 N/O, 6 A (240 V AC) / 6 A (24 V DC))
Rated control voltage (Uc)
24 V DC (external, max. 250 mA options incl.)

Communication

Communication interface
Modbus RTU, built in
BACnet MS/TP, built in
Ethernet IP, built in
CANopen®, optional
PROFIBUS, optional
DeviceNet, optional
SmartWire-DT, optional
Modbus TCP, built in
Connection to SmartWire-DT
In conjunction with DXG-NET-SWD SmartWire DT module
Yes
Protocol
PROFINET IO
BACnet
PROFIBUS
MODBUS
Other bus systems
TCP/IP
CAN
DeviceNet
EtherNet/IP

Design verification

Equipment heat dissipation, current-dependent Pvid
2024 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0 W
Rated operational current for specified heat dissipation (In)
170 A
Static heat dissipation, non-current-dependent Pvs
30.74 W
Heat dissipation details
Operation (with 150 % overload), allow for derating
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.