Download document () of 20

9SX2000I

Eaton 9SX UPS, 2000 VA, 1800 W, Input: C14, Outputs: (8) C13, Tower

General specifications

Product Name
Eaton 9SX UPS
Catalog Number
9SX2000I
UPC
743172090980
Product Length/Depth
412 mm
Product Height
346 mm
Product Width
214 mm
Product Weight
33.3 kg
Warranty
2 year
Compliances
CE Marked
TUV
cULus Listed
CSA 22.2
FCC part 15 Class B
CISPR22 Class B
Certifications
IEC/EN 62040-1
UL 1778
IEC/EN 62040-2
CE
cULus Listed
EAC

Additional information

Construction type
Free standing model
Package contents
  • UPS
  • (2) IEC-IEC output cables
  • USB cable
  • Serial cable
  • Safety instructions
  • Quickstart guide
Phase (output)
1
Internal bypass
Yes
Auto shutdown function
Yes
Color
Black
Efficiency at max. load
92.3
Rack mounting kit
No
Phase (input)
1
Hot swap power
No

Battery

Battery type
Sealed, lead-acid
Runtime graph
Battery replacement
Hot-swappable internal batteries and extended battery modules (EBMs)
Battery quantity
8
Battery management
  • ABM & Temperature compensated charging method (user selectable)
  • Automatic battery test
  • Deep discharge protection
  • Automatic recognition of external battery units
Battery rating
12 V / 7 Ah
Extended battery capability
Yes

Communication

Includes network card
No
Communication
  • USB port (HID compliant)
  • Serial port (RS232)
  • Mini-terminal block for remote power off
  • Mini-terminal block for output relay
  • Dry contacts (2 outputs, 1 input, optocoupler, DB9)
Ethernet interface
No
User interface
Multilingual graphical LCD display
Potential free switch contact
Yes
Expansion slots
One slot for optional communication card
Software compatibility
Eaton Intelligent Power Manager, Eaton Intelligent Power Protector
Type of interface
Other

Electrical input

Input connection
C14
Input nominal voltage
230V default (200/208/220/230/240/250V)
Nominal frequency
50/60 Hz
Input power factor
>.99
Input voltage range
200-276 Vac without derating (up to 140-276 Vac with derating)
Input frequency range
40-70 Hz

Electrical output

Receptacle
(8) C13
Voltage
230V
Wattage
1800 W
Output power factor
0.9
Output voltage range
200/208/220/230/240 V +/- 2%
Output waveform
Sine wave
Output nominal voltage
230V default (200/208/220/230/240V)
Voltage distortion output (linear load) - max
3
Feed type
1
Topology
Online/Double-conversion
VA rating
2000 VA

Environmental

Altitude
3000 m
Noise level
<45 dB at 1 meter
Temperature range
0° to 40°C (32° to 104°F)
Relative humidity
0-96% non-condensing

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.