Download document () of 20
We make what matters work

EB031SP
Model code: Easy Battery+ product AE

Eaton Easy Battery+ Distributed services for battery pack replacement, 96 V, 8 x 12 V / 9 Ah, for 9SX Tower

General specifications

Product Name
Eaton Easy Battery+ Distributed services battery pack replacement
Catalog Number
EB031SP
EAN
3553340800313
Product Length/Depth
105 mm
Product Height
310 mm
Product Width
285 mm
Product Weight
21.6 kg
Warranty
1 year
Certifications
CE
Model Code
Easy Battery+ product AE

Product specifications

Type
Battery Pack
Type of accessory/spare part
Battery/accumulator
Nominal current
9 A
Phase
Single-phase
Voltage rating
96 V
Current/amperage rating
96 VA
Battery quantity
8
Capacity
9 Ah
Battery rating
12 V / 9 Ah
Battery type
VRLA
Accessory/spare part type
Spare part

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.