Knowledge Search
Download document () of 20
We make what matters work

AAO2

Eaton Bussmann series low voltage british standard fuse, 2A, AC 550 V, V88/A2, 14 x 85 mm, gL/gG

General specifications

Product Name
Eaton Bussmann series low voltage british standard fuse
Catalog Number
AAO2
EAN
5027590422321
UPC
051712838405
Product Length/Depth
85 mm
Product Height
14 mm
Product Width
14 mm
Product Weight
20.1 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC 60269-2
BS88
Model Code
2A 550V AC BS88 gG FUSE

Compatible fuse holders

Suitable for
CM32F Camaster fuse holder
RS32 Red spot fuse holder

Electrical data

Amperage Rating
2 A
Breaking capacity
80 kA
Class
Class gG/gL
Voltage rating
550 V
Voltage type
AC

Product specifications

Application
general industrial applications
Connection
73 mm fixing centre
Fitted with:
Offset bolted tags
Fuse size
BS88/A2
Fuse type
AAO
Quantity
20

Export product specification