Fuse accessory, Fuse-holder, low voltage, 32 A, AC 690 V, BS88/A2, 1P, BS, black, fuse-link AAO
Product Name |
Eaton Bussmann series low voltage british standard fuse holder
|
Catalog Number |
CM32F
|
EAN |
5027590497459
|
UPC |
051712839532
|
Product Length/Depth |
60 mm
|
Product Height |
93.7 mm
|
Product Width |
31.8 mm
|
Product Weight |
162.7 g
|
Compliances |
Contact factory
|
Amperage Rating |
32 A
|
Voltage rating at AC |
690 V a.c.
|
Model |
Camaster
|
Connection |
Front Connected
|
Number of poles |
Single-pole
|
Fuse type |
TIA
AAO |