Download document () of 20
We make what matters work

ADE2M1102SSNK2

Eaton Crouse-Hinds series Capri ADE-1F2 DS cable gland, 2 (M), Straight, Gland size 16, Non-armoured, Stainless steel, 75-93 outer sheath, Flameproof, Silicone seal, Locknut, green composite washer, earth tag, and shroud, M110 Metric

General specifications

Product Name
Eaton's Crouse-Hinds series Capri ADE-1F2 DS cable gland
Catalog Number
ADE2M1102SSNK2
EAN
3589350057706
Product Length/Depth
161 mm
Product Height
132 mm
Product Width
120 mm
Product Weight
4326 g

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
IECEx/ATEX
NEC/CEC
IEC
NEC hazardous rating
Class I, Zone 1
Class I, Zone 2
IECEx/ATEX hazardous rating
Zone 2
Zone 21
Zone 1
Zone 22
Ingress protection (IP) ratings
IP68
IP66

Product specifications

Protection type
Flameproof and increased safety
Gland type
Non-armoured
Thread Size
M110
Thread type
Metric
Cable sealing range
2 (M)
Outer sheath (min/max)
75-93
Gland size
16
Sealing type
Silicone
Material
Stainless steel
Connector type
Straight
Special features
Locknut, green composite washer, earth tag, and shroud

Export product specification

Technical data sheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Need technical support?

Email: CSAldridge@eaton.com