Download document () of 20
We make what matters work

ADE2M1102SSNK3

Eaton Crouse-Hinds series Capri ADE-1F2 DS cable gland, 2(M), Straight, Gland size 16, Non-armoured, Stainless steel, 75-93 outer sheath, Flameproof, Silicone seal, Locknut, green composite washer, earth tag and serrated washer, M110 Metric

General specifications

Product Name
Eaton's Crouse-Hinds series Capri ADE-1F2 DS cable gland
Catalog Number
ADE2M1102SSNK3
EAN
3589350059014
Product Length/Depth
161 mm
Product Height
132 mm
Product Width
120 mm
Product Weight
4367 g

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
IEC
IECEx/ATEX
NEC hazardous rating
Class I, Zone 1
Class I, Zone 2
IECEx/ATEX hazardous rating
Zone 22
Zone 1
Zone 2
Zone 21
Ingress protection (IP) ratings
IP66
IP68

Product specifications

Protection type
Flameproof and increased safety
Gland type
Non-armoured
Thread Size
M110
Thread type
Metric
Cable sealing range
2 (M)
Outer sheath (min/max)
75-93
Gland size
16
Sealing type
Silicone
Material
Stainless steel
Connector type
Straight
Special features
Locknut, green composite washer, earth tag, and serrated washer

Export product specification

Technical data sheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Need technical support?

Email: CSAldridge@eaton.com