Eaton Bussmann series low voltage 22 x 58 mm cylindrical/ferrule fuse, rated at 690 Volts AC, 10 Amps, 80 kA Breaking capacity, class gG/gL, with striker, compatible with a CH22 Modular fuse holder
| Product Name | 
                                            
                                            
                                             
                                                Eaton Bussmann series low voltage cylindrical fuse
                                             
                                         | 
                                    
| Catalog Number | 
                                            
                                            
                                             
                                                C22G10S
                                             
                                         | 
                                    
| EAN | 
                                            
                                            
                                             
                                                5027590495233
                                             
                                         | 
                                    
| UPC | 
                                            
                                            
                                             
                                                051712668439
                                             
                                         | 
                                    
| Product Length/Depth | 
                                            
                                            
                                             
                                                58 mm
                                             
                                         | 
                                    
| Product Height | 
                                            
                                            
                                             
                                                22 mm
                                             
                                         | 
                                    
| Product Width | 
                                            
                                            
                                             
                                                22 mm
                                             
                                         | 
                                    
| Product Weight | 
                                            
                                            
                                             
                                                55.4 g
                                             
                                         | 
                                    
| Compliances | 
                                            
                                            
                                             
                                                RoHS Compliant  
                                        CE Marked  | 
                                    
| Certifications | 
                                            
                                            
                                             
                                                IEC 60269
                                             
                                         | 
                                    
| Amperage Rating | 
                                            
                                            
                                             
                                                10 A
                                             
                                         | 
                                    
| Voltage rating | 
                                            
                                            
                                             
                                                690 V
                                             
                                         | 
                                    
| Voltage type | 
                                            
                                            
                                             
                                                AC
                                             
                                         | 
                                    
| Breaking capacity | 
                                            
                                            
                                             
                                                80 kA
                                             
                                         | 
                                    
| Utilization category | 
                                            
                                            
                                             
                                                gG (cable protection/equipment protection)
                                             
                                         | 
                                    
| Suitable for | 
                                            
                                            
                                             
                                                CH22 Modular fuse holder
                                             
                                         |