Eaton's Bussmann series 1-Pole modular fuse holder, rated at 690 V a.c./1000 V d.c. (IEC), 700 V a.c. (UL) , 125 Amps (IEC), 100 A (UL), fitted with a microswitch, suitable for 22 x 58 mm Cylindrical fuses
Product Name |
Eaton Bussmann series low voltage cylindrical fuse holder
|
Catalog Number |
CH221DMSU-F
|
EAN |
5027590496995
|
UPC |
051712685337
|
Product Length/Depth |
77 mm
|
Product Height |
123 mm
|
Product Width |
36 mm
|
Product Weight |
184.167 g
|
Compliances |
CE Marked
RoHS Compliant |
Certifications |
IEC 60269-2
EAC IEC 60269-1 UL Listed File E14853 |
Model Code |
1P 22x58 Micro Switch Fuse Holder
|
Amperage Rating |
125 A
|
Voltage rating at AC |
690 V a.c. (IEC) and 700 V a.c. (UL)
|
Voltage rating at DC |
1000 V d.c. (IEC)
|
Number of poles |
Single-pole
|
Mounting method |
DIN rail
2 x M4 Panel mounting screws |
Optical defect indication |
No
|
Fitted with: |
microswitch
|
Degree of protection |
IP20
|
Built-in depth |
51.5 mm
|
Lockable |
Yes
|
Width in number of modular spacings |
2
|
Application |
Industrial and Commercial applications
|
Fuse size |
22 x 58 mm
|
Fuse type |
C22G
C22M |
Accessories |
JV-L Multipole connector kit, CH22-CTP IP20 Protection accessory
|