Download document () of 20

C22M32S
Model code: CYL FUSE >STR >22 x 58 32A aM 690V AC

Eaton Bussmann series low voltage 22 x 58 mm cylindrical/ferrule fuse, rated at 690 Volts AC, 32 Amps, 80 kA Breaking capacity, class aM, with striker, compatible with a CH22 Modular fuse holder

General specifications

Product Name
Eaton Bussmann series low voltage cylindrical fuse
Catalog Number
C22M32S
EAN
5027590495813
UPC
051712666824
Product Length/Depth
22 mm
Product Height
22 mm
Product Width
58 mm
Product Weight
53.2 g
Compliances
RoHS Compliant
CE Marked
Certifications
IEC 60269
Model Code
CYL FUSE >STR >22 x 58 32A aM 690V AC

Electrical data

Amperage Rating
32 A
Voltage rating
690 V
Voltage type
AC
Breaking capacity
80 kA
Utilization category
aM (switchgear protection)
Frequency rating - max
62 Hz

Compatible fuse holder

Suitable for
CH22 Modular fuse holder

Export product specification