Download document () of 20

CD03A0300113520000
Model code: 9PHD-30(40)-IS-MBS

Eaton 9PHD Industrial UPS, 30 kVA, 30 kW scalable to 40 kW, Rectifier input switch, Internal Maintenance Bypass, Wiring system: 5 Wire, 3ph+N+Ground, 400V input and output

General specifications

Product Name
Eaton 9PHD UPS
Catalog Number
CD03A0300113520000
EAN
6430070727257
Product Length/Depth
987 mm
Product Height
1958 mm
Product Width
625 mm
Product Weight
290 kg
Warranty
1 year
Compliances
IEC/EN 62040-1
IEC/EN 62040-2
IEC/EN 62040-3
CE Marked
Certifications
CE
Model Code
9PHD-30(40)-IS-MBS

Product specifications

Audible alarms
Yes
Auto shutdown function
Yes
Battery charger type
ABM technology
External battery connection
Hardwired
Color
Gray
Construction type
Free standing model
Efficiency (eco-mode)
99 %
Improved efficiency mode
ESS with VMMS
Feed type
AC
Form factor
Modular
Hot-swappable power modules
No
Input connection
Fixed connection
Input nominal voltage
400V default (380/400/415V)
Number of output connections fixed connection
1
Output frequency
50 Hz (50/60 Hz programmable)
Output power factor
1
Overall efficiency
97 %
Package contents
  • UPS
  • Quickstart guide
  • Safety instructions
Parallelable
Parallel for capacity and redundancy
Phase (input)
3
Phase (output)
3
Potential free switch contact
Yes
Snmp
No
Topology
Online
Type Of Interface
Other
Internal maintenance bypass
Yes
kVA rating
30 kVA
Number Of Output Connections With Protective Contact (Schuko)
0
Application
Industrial/Facility
Output effective power
30 kW
Transition time for full load
0 s
Efficiency (improved efficiency mode)
99 %
Voltage distortion output (linear load) - max
1 %
Integrated functionality
Network Mangement
Modular
Input frequency - min
50 Hz
Input frequency - max
60 Hz
Input voltage - min
380 V
Input voltage - max
480 V
Output voltage - min
380 V
Output voltage - max
480 V
Secondary Frequency Min
50 Hz
Secondary Frequency Max
60 Hz
Output apparent power
30000 VA
Primary frequency - max
60 Hz
Primary frequency - min
50 Hz
Runtime at half load
0 min
Runtime at full load
0 min
Mounting Method
Tower
Degree of Protection
IP54

Export product specification