Download document () of 20
We make what matters work

CFVCSHFSS
Model code: TYPE B OUTSTATION SS SURFACE MT

Eaton, Analogue, VoCALL, Type B, Outstation, Wall Mounted, Stainless Steel, Surface

General specifications

Product Name
Eaton VoCALL analogue type B outstation
Catalog Number
CFVCSHFSS
EAN
5018986965492
Product Length/Depth
42 mm
Product Height
135 mm
Product Width
135 mm
Product Weight
1.2 kg
Compliances
EN
Model Code
TYPE B OUTSTATION SS SURFACE MT

Installation

Cable entry location
Top
Rear
Bottom

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.