Download document () of 20
We make what matters work

CFVCX8

Eaton VoCALL 8 Line Network exchange unit, Analogue, VoCALL, 8 line Exchange, Panel, Wall Mounted, Grey / Metal

General specifications

Product Name
Eaton VoCALL 8 Line Network exchange unit
Catalog Number
CFVCX8
EAN
5018986900011
Product Length/Depth
118 mm
Product Height
338 mm
Product Width
212 mm
Product Weight
1.6 kg
Certifications
Not Applicable

EVC panels specifications

Auxiliary relays
Not applicable
EN Certification Standards
EN54 Pt4 (Power Supply Equipment)
Humidity (Non Condensing) (0-XX%) - Max
95 %
Humidity (Non Condensing) (0-XX%) - Min
0 %
Integrated function
Emergency Power Supply Integrated
Maximum network size (number of nodes)
152
Mounting Method
Surface mounting
Number of batteries
1
Number Of Outstations (Standalone)
152
Operating temperature - min
-5 °C
Operating voltage
240 V
Product branding
Eaton
Suitable for
Bus Connection
Operating temperature - max
40 °C

More additional specifications

Cable entry location
Top
Rear
Bottom
Operating voltage
240 V

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Need product support?

Tel: +971 (04) 806 6100