Download document () of 20

CHSPT2SURGE

Eaton SPD Type 2 CHSP Service Entrance Surge Protection, 120/240V line, 150V L-N, 300V L-L MCOV, 700V L-N, 1200V L-L, 900V N-G, 700V L-G VPR, 22 kA SCCR, NEMA 4, Single-phase, 60 Hz, 5 kA nominal current discharge, 36 kA surge current

General specifications

Product Name
Eaton CHSPT2 surge protection device
Catalog Number
CHSPT2SURGE
UPC
786685971285
Product Length/Depth
7.5 in
Product Height
2 in
Product Width
5 in
Product Weight
0.9 lb
Certifications
UL Recognized
cUL Certified
UL 1449
Catalog Notes
5kA nominal discharge current. Has 36kA one time surge current rating.

Product specifications

Frequency rating
60 Hz
Interrupt rating
200 kAIC
Nominal Discharge Current
5 kA
Operating voltage
150V L-N, 300V L-L
Protection
700V L-N, 1200V L-L, 900V N-G, 700V L-G
Voltage rating
120/240 V
Enclosure
NEMA 4
Phase
Single-phase
Surge current
36 kA
Short-circuit rating
22000 kA
Operating temperature
-40 to 50 °C
Type
Surge protection device
Special features
Meets or exceeds the requirments specified in IBC ®2006, CBC2007, and UBC®Zone 4

Export product specification