Knowledge Search
Download document () of 20
We make what matters work

CPS04-AIREP

Eaton Crouse-Hinds series MTL CPS backplane, Surface or DIN rail mount, 21-35 Vdc, Plug-in connectors, Screw-clamp, 2.5mm2, 4-way, Used to generate a repeat output from a single transmitter source

General specifications

Product Name
Eaton Crouse-Hinds series MTL CPS backplane
Catalog Number
CPS04-AIREP
EAN
5056891310501
Product Length/Depth
72 mm
Product Height
170 mm
Product Weight
96 g

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations

Product specifications

Mounting Method
DIN rail
Surface
Type
4-way
Used with
Used to generate a repeat output from a single transmitter source

Voltage

Rated Supply Voltage DC
21-35 Vdc

Connection

Connection Safe Area
Screw-clamp
Terminal Capacity
2.5mm2

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.