Download document () of 20

EA01A0308000000000
Model code: 93PS-M-10(20)-20-MBS-8-/-

Eaton 93PS Marine UPS, 10 kVA, 10 kW, 20 kW frame/Static Switch, 1 x 20 kW Power module, 400V input, 400V output, Internal Maintenance Bypass Switch

General specifications

Product Name
Eaton 93PS Marine UPS
Catalog Number
EA01A0308000000000
EAN
6430070725208
Product Length/Depth
540 mm
Product Height
1710 mm
Product Width
800 mm
Product Weight
132 kg
Warranty
1 year
Compliances
CE Marked
RoHS Compliant
CB
Certifications
IEC/EN 62040-2
IEC/EN 62040-1
EN 62040-3
Model Code
93PS-M-10(20)-20-MBS-8-/-

Product specifications

Audible alarms
Yes
Auto shutdown function
Yes
Internal battery included
No
Battery charger type
ABM technology
External battery connection
Hardwired
Color
Gray
Construction type
Free standing model
Efficiency (eco-mode)
99 %
Improved efficiency mode
ESS with VMMS
Feed type
AC
Form factor
Tower
Hot-swappable power modules
Yes
Input connection
Fixed connection
Input nominal voltage
400V default (380/400/415V)
Number of output connections fixed connection
1
Output frequency
50 Hz (50/60 Hz programmable)
Output power factor
1
Overall efficiency
96 %
Package contents
  • UPS
  • Quickstart guide
  • Safety instructions
Parallelable
Parallel for capacity and redundancy
Phase (input)
3
Phase (output)
3
Potential free switch contact
Yes
Snmp
Yes
Topology
Online/Double-conversion
Type Of Interface
Other
Internal maintenance bypass
Yes
kVA rating
10 kVA
Wattage
10 kW
Number Of Output Connections With Protective Contact (Schuko)
0
Application
Marine
Output effective power
10000 W
Transition time for full load
0 s
Voltage distortion output (linear load) - max
1.5 %
Integrated functionality
Network Mangement
Modular
Input frequency - min
50 Hz
Input frequency - max
60 Hz
Input voltage - min
380 V
Input voltage - max
415 V
Output voltage - min
380 V
Output voltage - max
415 V
Secondary Frequency Min
50 Hz
Secondary Frequency Max
60 Hz
Output apparent power
10000 VA
Primary frequency - max
60 Hz
Primary frequency - min
50 Hz
Runtime at half load
0 min
Runtime at full load
0 min
Mounting Method
Tower
Degree of Protection
IP23

Export product specification