Knowledge Search
Download document () of 20
We make what matters work

EBV233SW1
400A, AC 690V,NH1,NH2 LV Fuse phase switch

Eaton Bussmann series low voltage NH fuse base, Switch disconnector, low voltage, 400 A, AC 690 V, NH1, NH2, AC22B, 3P, IEC, 185 mm busbar, each phase switching, 2-V Terminals with double V-clamps

General specifications

Product Name
Eaton Bussmann series low voltage NH fuse base
Catalog Number
EBV233SW1
EAN
5027590335881
Product Length/Depth
195 mm
Product Height
675 mm
Product Width
110 mm
Product Weight
5946 g
Compliances
CE
Certifications
IEC/EN 60947-1
IEC 60947-3
Model Code
400A, AC 690V,NH1,NH2 LV Fuse phase switch

Electrical data

Voltage rating
690

Product specifications

Mounting method
Busbar
Number of poles
Three-pole

Export product specification