Knowledge Search
Download document () of 20
We make what matters work

EBV233TV0
SIZE1&2 >185MM BUS>V-TER WITHOUT V-CLA

Eaton Bussmann series low voltage NH fuse base, Switch disconnector, low voltage, 400 A, AC 690 V, NH1, NH2, AC22B, 3P, IEC, 185 mm busbar, simultaneous switching, V-terminals without V-clamps

General specifications

Product Name
Eaton Bussmann series low voltage NH fuse base
Catalog Number
EBV233TV0
EAN
5027590541251
Product Length/Depth
195 mm
Product Height
675 mm
Product Width
110 mm
Product Weight
5232 g
Compliances
CE
Certifications
IEC/EN 60947-1
IEC 60947-3
Model Code
SIZE1&2 >185MM BUS>V-TER WITHOUT V-CLA

Electrical data

Voltage rating
690

Product specifications

Mounting method
Busbar
Number of poles
Three-pole

Export product specification