Knowledge Search
Download document () of 20
We make what matters work

EBV233TV1
400A, AC 690V,NH1, NH2 LV SWD

Eaton Bussmann series low voltage NH fuse base, Switch disconnector, low voltage, 400 A, AC 690 V, NH1, NH2, AC22B, 3P, IEC, 185 mm busbar, simultaneous switching, V-terminals with V-clamps

General specifications

Product Name
Eaton Bussmann series low voltage NH fuse base
Catalog Number
EBV233TV1
EAN
5027590540766
Product Length/Depth
195 mm
Product Height
675 mm
Product Width
110 mm
Product Weight
5539 g
Compliances
CE
Certifications
IEC/EN 60947-1
IEC 60947-3
Model Code
400A, AC 690V,NH1, NH2 LV SWD

Electrical data

Voltage rating
690

Product specifications

Mounting method
Busbar
Number of poles
Three-pole

Export product specification