Knowledge Search
Download document () of 20
We make what matters work

EBV333SW1
SIZE3>185MM BUS>VER FSD>2V-TERM+2V-CL

Eaton Bussmann series low voltage NH fuse base, Switch disconnector, low voltage, 630 A, AC 690 V, NH3, AC21B, 3P, IEC, 185 mm busbar, single phase switching, 2-V Terminals with double V-clamps

General specifications

Product Name
Eaton Bussmann series low voltage NH fuse base
Catalog Number
EBV333SW1
EAN
5027590540568
Product Length/Depth
195 mm
Product Height
675 mm
Product Width
110 mm
Product Weight
6685 g
Compliances
CE
Certifications
IEC/EN 60947-1
IEC 60947-3
Model Code
SIZE3>185MM BUS>VER FSD>2V-TERM+2V-CL

Electrical data

Voltage rating
690

Product specifications

Mounting method
Busbar
Number of poles
Three-pole

Export product specification