Download document () of 20

EP-501042
Model code: SPZT123-300/3+NPE-H-S-OS

SPZT123-300/3+NPE-H-S-OS . Lightning current surge arrester for 40-mm bus bar, TN-S/TT, 3P, 12.5 kA (10/350)µs, class I+II+III/type 1+2+3

General specifications

Product Name
Eaton Moeller series xPole - SPZT123 surge protection device
Catalog Number
EP-501042
EAN
9010653032748
Product Length/Depth
102.3 mm
Product Height
238.7 mm
Product Width
36 mm
Product Weight
0.633 kg
Certifications
CE
Model Code
SPZT123-300/3+NPE-H-S-OS

Product specifications

Features
Voltage switching spark gap technology
Specific energy (W/R)
39 kJ/Ohm
Test class
Type 1 and 2 and 3
Ambient operating temperature - max
85 °C
Ambient operating temperature - min
-40 °C
Continuous voltage at AC - max
300 V
Follow current extinguishing capability
0.1 kA
Lightning impulse current (10/350 µs)
12.5 kA
Nominal voltage at AC
240 V
Voltage protection level
1.5 KV
Frame
2 modular spacing
Degree of protection
IP20
Functions
Energy-coordinated protection effect with regard to the terminal equipment
Mounting method
Busbar
Signalling at the device
Optic
Overcurrent protection device, parallel connection (fuse) - max
160 A
Overcurrent protection device, series connection (fuse) - max
160 A
Voltage protection level (L-N)
1.5 KV
Voltage protection level (N-PE)
1.5 KV
Number of poles
Four-pole
System configuration type
TN-S
TT

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.