Knowledge Search
Download document () of 20
We make what matters work

FPS-4L-RV1

Eaton Crouse-Hinds series Pauluhn Intrepid FPS linear LED light fixture, 4 ft, Red matte polycarbonate lens, 700 lumens, Fiberglass-reinforced polyester, >0.90 power factor, 120-277 Vac

General specifications

Product Name
Eaton Crouse-Hinds series Pauluhn Intrepid FPS linear LED light fixture
Catalog Number
FPS-4L-RV1
UPC
786689648930
Product Length/Depth
52.8 in
Product Height
5 in
Product Width
7.625 in
Product Weight
18.25 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
4X
Ingress protection (IP) ratings
IP66

Product specifications

Lamp type
LED
Lamp length
4 ft
Lumens
700
Lens color
Red
Lens material
Matte polycarbonate
Material
Fiberglass-reinforced polyester
Voltage rating
120-277 Vac
Frequency rating
50/60 Hz
Power factor
> 0.90

Export product specification

Need product support?

Support from Eaton

Email:  EatonMiddleEastenquiries@eaton.com

Tel: +971 (04) 806 6100