Download document () of 20

JBXEP1G08FSNDS

Rear mount receptacle, IP40, size 1, 8 female contacts; JBXEP1G08FSNDS

General specifications

Product Name
Eaton Souriau JBX series IP40 / IP68 metallic push-pull connector
Catalog Number
JBXEP1G08FSNDS
Product Length/Depth
16.5 mm
Product Height
16 mm
Product Width
16 mm
Product Weight
11.62 g
Compliances
UL 1977

Export product specification