Download document () of 20
We make what matters work

NEXI-PICTO-R

Eaton Nexi Pictogram Right, ISO

General specifications

Product Name
Eaton emergency lighting pictogram
Catalog Number
NEXI-PICTO-R
EAN
3660191600600
Product Length/Depth
286.5 mm
Product Height
0.375 mm
Product Width
105 mm
Product Weight
0.015 kg
Certifications
CE

Miscellaneous

Product branding
Eaton
Compatibility
NexiLite
NexiTech
Direction
Right
Direction of the arrow
Right - ISO 7010
Meaning pictogram
Escape route
Model
Insert sheet/plate

Export product specification