Knowledge Search
Download document () of 20

PDG2XPHB

Eaton Power Defense handle mechanism, Handle block, PD2 Global, Power Defense, Frame J-K, 600 V, Power Defense, Frame 2

General specifications

Product Name
Eaton Power Defense handle mechanism
Catalog Number
PDG2XPHB
UPC
786679587782
Product Length/Depth
127 mm
Product Height
12.7 mm
Product Width
25.4 mm
Product Weight
0.01179342 kg
Compliances
RoHS Compliant
Certifications
IEC 60947-2
CCC Marked
UL 489
CSA
Model Code
PDG2XPHB

Product specifications

Used with
Power Defense
Circuit breaker type
PD2 Global
Frame size
Frame J-K
Voltage - max
600 V
Series
Power Defense
Frame
2
Type
Handle block

Export product specification