Eaton Bussmann series Fuse-link, high speed, 315 A, DC 1000 V, 2XL, 60 x 205 mm, gPV, UL, IEC, with indicator, blade connections
| Product Name |
Eaton Bussmann series photovoltaic fuses
|
| Catalog Number |
PV-315A-2XL
|
| EAN |
5996516000434
|
| UPC |
051712372138
|
| Product Length/Depth |
60 mm
|
| Product Height |
205 mm
|
| Product Width |
71 mm
|
| Product Weight |
1362.137 g
|
| Compliances |
RoHS Compliant
CE Marked |
| Certifications |
UL 2579
CSA Certified IEC Rated CCC pending |
| Amperage Rating |
315 A
|
| Voltage rating |
1000 Vdc
|
| Interrupt rating |
33 kAIC
|
| Class |
Class gPV
|
| Application |
Photovoltaic array combiners and disconnects
|
| Fuse type |
PV-2XL
|
| Fuse indicator |
Top fuse status indicator
|
| Fuse size |
2XL
|
| Suitable for |
SD2XL-S-PV XL Fuse base
|