Knowledge Search
Download document () of 20
We make what matters work

PVML-5-R1-UNV34

Eaton Crouse-Hinds series Champ Pro PVML LED fixture, Cool white, 100W HID equivalent, No guard, Glass lens, 5000 lumens, 125 lm/W, Die cast aluminum, No mounting module, Type I, 347-480 Vac, 44W

General specifications

Product Name
Eaton Crouse-Hinds series Champ Pro PVML LED light fixture
Catalog Number
PVML-5-R1-UNV34
UPC
662276919518
Product Length/Depth
13 in
Product Height
13.13 in
Product Width
12.75 in
Product Weight
20.8 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
IEC
NEMA Rating
4X
Ingress protection (IP) ratings
IP66

Product specifications

Lumens
5000
Lumens per watt
125
Color temperature
Cool white
Mounting Method
No mounting module
Optical distribution
Type I
Guard type
No guard
Voltage rating
347-480 Vac
Frequency rating
50/60 Hz
Wattage
44W
Dimming
Dimmable driver
Power factor
> 0.90
Equivalent luminaire
100W HID
Material
Die cast aluminum
Lens material
Heat and impact resistant glass

Export product specification