Eaton Wheelock Exceder strobe, xenon, ceiling, red, no lettering, red lens, indoor
Product Name |
Eaton Wheelock Exceder strobe
|
Catalog Number |
STRC-NR
|
UPC |
786697285004
|
Product Length/Depth |
2.65 in
|
Product Height |
6.64 in
|
Product Width |
6.64 in
|
Product Weight |
0.598 lb
|
Compliances |
Not Applicable
|
Mounting Method |
Ceiling
|
Housing color |
Red
|
Indoor/outdoor |
Indoor
|
Housing material |
Plastic
|
Lettering |
No lettering
|
Voltage |
12 V
24 V |
Operating Temperature |
32°F to 120°F (0°C to 49°C)
|
Compliance and standards |
UL
ULC |