Download document () of 20

TD00-IP20IC
Model code: NH00 IP20 Integral 3 Pole Protection

Eaton Bussmann series low voltage NH IP protection kit, LV, 160 A, AC 690 V, NH00, 3P, IEC, IP20, with fuse covers

General specifications

Product Name
Eaton Bussmann series low voltage NH IP protection kit
Catalog Number
TD00-IP20IC
UPC
051712371759
Product Length/Depth
138 mm
Product Height
82 mm
Product Width
98.2 mm
Product Weight
0.001 g
Compliances
CE
RoHS Compliant
Certifications
IEC
Model Code
NH00 IP20 Integral 3 Pole Protection

Electrical rating

Amperage Rating
160 A
Voltage rating
690 V

Compatible fuse

Fuse size
NH00

Product specifications

Number of poles
Three-pole
Degree of protection
IP20

Export product specification