Download document () of 20

TD1-IP20
Model code: NH1 IP20 Triple Pole Protection kit

Eaton Bussmann series NH bases triple pole protection kit, 690V, 250A, Non Indicating, Low voltage

General specifications

Product Name
Eaton Bussmann series low voltage NH IP protection kit
Catalog Number
TD1-IP20
EAN
5027590589451
UPC
051712371711
Product Length/Depth
0.001 mm
Product Height
0.001 mm
Product Width
0.001 mm
Product Weight
664 g
Compliances
Contact factory
Model Code
NH1 IP20 Triple Pole Protection kit

Electrical rating

Amperage Rating
250 A
Voltage rating
690 V

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.