Download document () of 20

TD2-D
Model code: NH2 Triple Pole base CE

Eaton Bussmann series low voltage NH IP protection kit, Three-pole, 400 A, NH2, Fuse Holder, 690 V a.c., NH2, DIN rail, Thermoplastic body

General specifications

Product Name
Eaton Bussmann series low voltage NH IP protection kit
Catalog Number
TD2-D
UPC
051712371612
Product Length/Depth
223 mm
Product Height
79 mm
Product Width
188 mm
Product Weight
1382 g
Compliances
CE
Certifications
IEC
IEC/EN 60269-1
Model Code
NH2 Triple Pole base CE

Electrical rating

Voltage rating
690 V

Product specifications

Number of poles
Three-pole
Mounting method
DIN rail
Material
Thermoplastic body

Export product specification