Download document () of 20
We make what matters work

XLM-62R1137A-R

Eaton XLM supercapacitor, Capacitance 130 F, 62.1 V, 6.1 mΩ ESR, Module, Passive Balance

General specifications

Product Name
Eaton XLM supercapacitor module
Catalog Number
XLM-62R1137A-R
UPC
051712707862
Product Length/Depth
635 mm
Product Height
173 mm
Product Width
176 mm
Product Weight
16 kg
Compliances
RoHS Compliant
Certifications
UL Recognized

Product specifications

Used with
93PM, 9395HP
Special features
OV signal
Type
Rack mount
Packing
Single unit
Size
635 x 176 x 173 mm
Terminals
Male 5/16-18, 3/8-16
Shape
Rectangular
DC equivalent series resistance (ESR)
6.7 mΩ
Operating temperature range
-40 °C to +65 °C
Mounting Method
Shelf rack mount
Series
XLM
Max voltage
62.1 V
Capacitance
130 F
Leakage
128 mA
Thermal resistance
0.5 °C/W
Energy
250666.7 J
Power
143.9 kW
Peak current (1 sec)
2157 A
Continuous current (15 °C rise)
88 A
Capacitance end of life rating
80%
ESR end of life rating
200%
Grade
Industrial

Export product specification