Die Eaton 9E bietet Online-Doppelwandlerschutz in robuster und zugleich kompakter Form zu einem erschwinglichen Preis. Diese USV ist die ideale Lösung für industrielle, medizinische und IT-Anwendungen sowie Telekommunikation.
Get clear information on the UPS’ status and measurements (load level, battery level, input/output voltage and frequency) on a single screen with the new LCD interface.
Extended runtime
Extend runtime as you like by adding up to 4 external battery
modules (EBM). For extra-long runtime, XL models with
internal supercharger are also available at 10kVA and 20kVA.
Through its extensive channel network Eaton offers a range of warranties and service extensions for plug-and-play and hardwired UPSs up to 200kVA power range. The different options available mean you can choose the most beneficial method to safeguard your equipment performance and reliability.