Eaton’s HFA fuse holders are in-line waterproof fuse holders for 1/4" x 1-1/4" ferrule fuses. It is a UL recognized fuse holder for up to 20 A and 250 V with an IP54 rating for exposed locations. This is a RoHS compliant fuse accessory.
AGC 3AG Glass fuse
MDL 3AG Glass fuse
MDA/MDP 3AB Ceramic fuse
| Product Code |
Voltage Rating |
Current Rating |
Terminal |
| HFA | 250 V | 20 A | Crimp |
| HFA-HH | 250 V | 20 A | 1/4 Quick Connect |