Dokument herunterladen () von 20

3-4918-104A
Modellcode: DG1-34650FB-C00C

Eaton DG1 Variable frequency drive, 400 V AC, 3-phase, 650 A, 355 kW, IP00, Brake chopper, DC link choke

Listenpreis EUR47006.44

Allgemeine Spezifikation

Product Name
Eaton DG1 variable frequency drive
Catalog Number
3-4918-104A
EAN
4015081941674
Product Length/Depth
561 mm
Product Height
1538 mm
Product Width
1037 mm
Product Weight
820 kg
Certifications
CE
CUL
Safety requirements: IEC/EN 61800-5
UkrSEPRO
Specification for general requirements: IEC/EN 61800-2
RoHS, ISO 9001
IEC/EN 61800-3
C-Tick
UL
EAC
Product Type
Variable frequency drive
Model Code
DG1-34650FB-C00C

Features & Functions

Features
Externally accessible fan
Temperature-controlled fan
Functions
4-quadrant operation possible

General

Air volume capacity
2800 m³/h
Cable length
200 m, screened, maximum permissible, Motor feeder
C3 ≤ 50 m, Radio interference level, maximum motor cable length
C2 ≤ 10 m, Radio interference level, maximum motor cable length
Degree of protection
IP00
NEMA Other
Electromagnetic compatibility
1st and 2nd environments (according to EN 61800-3)
Environmental class
3C2, 3S2 (Air quality)
Fitted with:
Brake chopper
IGBT inverter
Radio interference suppression filter
DC link choke
Internal DC link
Additional PCB protection
Multi-line graphic display
Breaking resistance
Control unit
PC connection
Frame size
FS8
Mounting position
Vertical
Number of slots
2 (expansion)
Overvoltage category
III
Pollution degree
2
Protection
Finger and back-of-hand proof, Protection against direct contact (BGV A3, VBG4)
Radio interference class
Optional external radio interference suppression filter for longer motor cable lengths and for use in different EMC environments
C1: with external filter, for conducted emissions only
C2, C3: depending on the motor cable length, the connected load, and ambient conditions. External radio interference suppression filters (optional) may be necessary.
Safety function/level
STO (Safe Torque Off, SIL1, PLc Cat 1)
Shock resistance
Mechanical, According to EN 61800-5-1, IEC/EN 60068-2-27
UPS drop test (for weights inside the UPS frame)
Storage and transportation: maximum 15 g, 11 ms (inside the packaging)
Suitable for
Branch circuits, (UL/CSA)
Vibration
Resistance: 5 - 15.8 Hz, Amplitude 1 mm (peak)
Resistance: 5 - 150 Hz, According to EN 61800-5-1, IEC/EN 60068-2-6
Resistance: 15.8 – 150 Hz, 1 g, Maximum acceleration amplitude

Climatic environmental conditions

Altitude
Above 1000 m with 1 % derating per 100 m
Max. 1000 m
Max. 3000 m
Max. 2000 m for Corner Grounded TN Systems
Ambient operating temperature - min
-10 °C
Ambient operating temperature - max
50 °C
Ambient operating temperature at 150% overload - min
-10 °C
Ambient operating temperature at 150% overload - max
40 °C
Ambient storage temperature - min
-40 °C
Ambient storage temperature - max
70 °C
Climatic proofing
< 95 average relative humidity (RH), no condensation, no corrosion

Main circuit

Current limitation
0.1 - 2 x IH (CT), motor, main circuit
Efficiency
97.4 % (η)
Input current ILN at 110% overload
724 A
Input current ILN at 150% overload
642 A
Mains current distortion
28 %
Mains switch-on frequency
Maximum of one time every 60 seconds
Mains voltage - min
380 V
Mains voltage - max
500 V
Operating mode
Torque regulation
U/f control
Sensorless vector control (SLV)
Speed control with slip compensation
Output frequency - min
0 Hz
Output frequency - max
400 Hz
Output voltage (U2)
480 V AC, 3-phase
400 V AC, 3-phase
500 V AC, 3-phase
Overload current IL at 110% overload
803 A
Overload current IL at 150% overload
975 A
Rated conditional short-circuit current (Iq)
65 kA
Rated control supply voltage
10 V DC (Us, max. 10 mA)
Rated frequency - min
45 Hz
Rated frequency - max
66 Hz
Rated operational current (Ie) at 110% overload
730 A
Rated operational current (Ie) at 150% overload
650 A
Rated operational power at 380/400 V, 50 Hz
355 kW
Rated operational power at 380/400 V, 50 Hz, 110% overload
400 kW
Rated operational power at 500 V, 50 Hz
450 kW
Rated operational power at 500 V, 50 Hz, 110% overload
500 kW
Rated operational voltage
500 V AC, 3-phase
480 V AC, 3-phase
400 V AC, 3-phase
Resolution
0.01 Hz (Frequency resolution, setpoint value)
Short-circuit protection rating
2 A, UL (Class CC or J), Safety device (fuse or miniature circuit-breaker), Power Wiring
Starting current - max
200 %, IH, max. starting current (High Overload), For 2 seconds every 20 seconds, Power section
Supply frequency
50/60 Hz
Switching frequency
2 kHz, 1.5 - 6 kHz adjustable, fPWM, Power section, Main circuit
System configuration type
TN-S, TN-C, TN-C-S, TT, IT
Voltage rating - max
500 VAC

Motor rating

Assigned motor current IM at 400 V, 50 Hz, 110% overload
698 A
Assigned motor current IM at 400 V, 50 Hz, 150% overload
619 A
Assigned motor current IM at 440 - 480 V, 60 Hz, 150% overload
590 A
Assigned motor current IM at 440/480 V, 60 Hz, 110% overload
683 A
Assigned motor current IM at 500 V, 50 Hz, 110% overload
720 A
Assigned motor current IM at 500 V, 50 Hz, 150% overload
615 A
Assigned motor power at 460/480 V, 60 Hz
500 HP
Assigned motor power at 460/480 V, 60 Hz, 110% overload
600 HP

Apparent power

Apparent power at 400 V
505.8 kVA
Apparent power at 480 V
632.2 kVA

Braking function

Braking resistance
1.4 Ω
Braking torque
Max. 100 % of rated operational current Ie with external braking resistor - Main circuit
Adjustable to 150 %, DC - Main circuit
Max. 30 % MN, Standard - Main circuit
Adjustable to 150 % (I/Ie), DC - Main circuit
Switch-on threshold for the braking transistor
850 VDC

Control circuit

Number of inputs (analog)
2
Number of inputs (digital)
8
Number of outputs (analog)
2
Number of outputs (digital)
1
Number of relay outputs
3 (parameterizable, 2 changeover contacts and 1 N/O, 6 A (240 V AC) / 6 A (24 V DC))
Rated control voltage (Uc)
24 V DC (external, max. 250 mA options incl.)

Communication

Communication interface
SmartWire-DT, optional
Ethernet IP, built in
Modbus TCP, built in
Modbus RTU, built in
DeviceNet, optional
PROFIBUS, optional
CANopen®, optional
BACnet MS/TP, built in
Connection to SmartWire-DT
In conjunction with DXG-NET-SWD SmartWire DT module
Yes
Protocol
BACnet
CAN
DeviceNet
EtherNet/IP
MODBUS
Other bus systems
PROFIBUS
PROFINET IO
TCP/IP

Design verification

Equipment heat dissipation, current-dependent Pvid
9755 W
Rated operational current for specified heat dissipation (In)
650 A
Static heat dissipation, non-current-dependent Pvs
215 W
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.

Produktspezifikation exportieren

Hinweis: Wenn im .zip-Download Dateien fehlen, ist der Dateityp beim Massendownload nicht unterstützt.