Eaton Bussmann series CCP/CCD aux contact, 600V, 100A, Accessory
Product Name |
Eaton Bussmann series CCP/CCD aux contact
|
Catalog Number |
CCP2-AUX-100
|
UPC |
051712709675
|
Product Length/Depth |
3.7 in
|
Product Height |
2.9 in
|
Product Width |
0.3 in
|
Product Weight |
0.1 lb
|
Compliances |
RoHS Compliant
|
Certifications |
UL Recognized
|
Product Type |
Accessory
|
Amperage Rating |
100A
|
Voltage rating |
600 V
|
Frequency rating |
50/60 Hz
|