ProfiSNAP Mounting Kit, moulded-case circuit breaker 160A, for enclosure width 400mm, H=200mm, prepared for multiple PDE1 3-pole/4-pole vertical
Product Name |
Eaton xEnergy Basic other accessory
|
Catalog Number |
EP-502372
|
EAN |
9010653076049
|
Product Length/Depth |
100 mm
|
Product Height |
205 mm
|
Product Width |
325 mm
|
Product Weight |
1.9 kg
|
Certifications |
CE
|
Product Type |
Accessories
|
Model Code |
PSN-PDE1X-2/2-400/200-MV
|
Amperage rating |
160 A
|
Number of poles |
Four-pole
|
Number of switches |
2
|