Download document () of 20

072896
Model code: NHI11-PKZ0

Eaton Moeller® series NHI Standard auxiliary contact, 1 N/O, 1 NC, Can be retrofitted on the right side of motor-protective circuit-breakers, Screw terminals

List price EUR14.99

General Specifications

Product Name
Eaton Moeller® series NHI Accessory Standard auxiliary contact
Catalog Number
072896
EAN
4015080728962
Product Length/Depth
68 mm
Product Height
90 mm
Product Width
15 mm
Product Weight
0.033 kg
Certifications
CE
UL 508
CSA File No.: 165628
UL
UL File No.: E36332
IEC/EN 60947-4-1
CSA-C22.2 No. 14
UL Category Control No.: NLRV
CSA
CSA Class No.: 3211-05
Catalog Notes
Can be retrofitted on the right side of motor-protective circuit-breakers
Model Code
NHI11-PKZ0

Product specifications

Used with
Motor protective circuit-breaker
Features
Interlocked opposing contacts
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Electric connection type
Screw connection
Pollution degree
3
Ambient operating temperature - max
55 °C
Ambient operating temperature - min
-25 °C
Equipment heat dissipation, current-dependent Pvid
0 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0.04 W
Number of contacts (change-over contacts)
0
Number of contacts (normally closed contacts)
1
Number of contacts (normally open contacts)
1
Number of switches (fault signal)
0
Rated impulse withstand voltage (Uimp)
6000 V AC
Mounting method
Side mounting
Overvoltage category
III
Control circuit reliability
< 2 λ, < 1 failure at 100,000,000 Operations (at Uₑ = 24 V DC, Umin = 17 V, Imin = 5.4 mA)
Model
Top mounting
Lamp holder
None
Terminal capacity (solid/flexible with ferrule)
0.75 - 1.5 mm²
Safe isolation
440 V, Between auxiliary contacts and main contacts, According to EN 61140
Rated operational current (Ie)
1 A at AC-15, 440 V 500 V
Lifespan, electrical
50,000 Operations
Switching capacity (auxiliary contacts, general use)
1 A, 250 V DC, (UL/CSA)
5 A, 600 V AC, (UL/CSA)
Switching capacity (auxiliary contacts, pilot duty)
Q300, DC operated (UL/CSA)
A600, AC operated (UL/CSA)
Static heat dissipation, non-current-dependent Pvs
0 W
Product category
Accessories
Short-circuit protection rating without welding
10 A gG/gL, Fuse, Auxiliary contacts
Rated operational current (Ie) at AC-15, 220 V, 230 V, 240 V
3.5 A
Rated operational current (Ie) at AC-15, 380 V, 400 V, 415 V
2 A
Rated operational current (Ie) at DC-13, 110 V
0.5 A
Rated operational current (Ie) at DC-13, 220 V, 230 V
0.25 A
Rated operational current (Ie) at DC-13, 24 V
2 A
Rated operational current (Ie) at DC-13, 60 V
1 A
Rated operational current for specified heat dissipation (In)
3.5 A
Rated operational voltage (Ue) at AC - max
500 V
Rated operational voltage (Ue) at DC - max
250 V
Terminal capacity (solid/stranded AWG)
18 - 14, Screw terminals

Export product specification