Download document () of 20

132593
Model code: PKZM4-32-CB

Eaton Moeller® series PKZM4 Circuit-breaker, Ir= 24 - 32 A, Screw terminals, Terminations: IP2X PKZM4-32-CB

List price EUR402

General Specifications

Product Name
Eaton Moeller® series PKZM4 Motor-protective circuit-breaker
Catalog Number
132593
EAN
4015081295289
Product Length/Depth
160 mm
Product Height
165 mm
Product Width
55 mm
Product Weight
1.18 kg
Certifications
CSA-C22.2 No. 5-09
CSA Class No.: 1432-01
UL
CE
CSA File No.: 165628
UL File No.: E31593
UL 489
UL Category Control No.: DIVQ
VDE 0660
CSA
IEC/EN 60947-2
Catalog Notes
Not usable as a main switch
Model Code
PKZM4-32-CB

Product specifications

Features
Complete device with protection unit
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Operating frequency
40 Operations/h
Pollution degree
3
Lifespan, mechanical
30,000 Operations (Main conducting paths)
Mounting Method
DIN rail (top hat rail) mounting optional
Climatic proofing
Damp heat, constant, to IEC 60068-2-78
Damp heat, cyclic, to IEC 60068-2-30
Actuator type
Turn button
Adjustment range undelayed short-circuit release - max
448 A
Adjustment range undelayed short-circuit release - min
0 A
Ambient operating temperature - max
55 °C
Ambient operating temperature - min
-25 °C
Ambient operating temperature (enclosed) - max
40 °C
Ambient operating temperature (enclosed) - min
-25 °C
Ambient storage temperature - max
80 °C
Ambient storage temperature - min
-40 °C
Equipment heat dissipation, current-dependent Pvid
18 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
6 W
Internal resistance
7 mΩ
Rated impulse withstand voltage (Uimp)
6000 V AC
Altitude
Max. 2000 m
Device construction
Built-in device fixed built-in technique
Connection
Screw terminals
Electrical connection type of main circuit
Screw connection
Overvoltage category
III
Degree of protection
Terminals: IP2X
IP20
Number of poles
Three-pole
Lifespan, electrical
30,000 operations (at 400V, AC-3)
Terminal capacity (flexible with ferrule AWG)
14 - 8
Shock resistance
15 g, Mechanical, According to IEC/EN 60068-2-27, Half-sinusoidal shock 10 ms
Functions
For protection of cables and conductors
Line and cable protection
Terminal capacity (solid/stranded AWG)
14 - 6
Position of connection for main current circuit
Other
Switching capacity
32 A (3 contacts in series), DC-5 up to 250V
32 A, AC-3 up to 690 V
Number of auxiliary contacts (change-over contacts)
0
Number of auxiliary contacts (normally closed contacts)
0
Number of auxiliary contacts (normally open contacts)
0
Overload release current setting - max
32 A
Overload release current setting - min
0 A
Rated frequency - max
60 Hz
Rated frequency - min
50 Hz
Rated operational voltage (Ue) - max
690 V
Rated operational voltage (Ue) - min
600 V
Rated operational current for specified heat dissipation (In)
32 A
Rated uninterrupted current (Iu)
32 A
Static heat dissipation, non-current-dependent Pvs
0 W
Stripping length (main cable)
14 mm
Product category
Motor protective circuit breaker
Protection
Finger and back-of-hand proof, Protection against direct contact when actuated from front (EN 50274)
Rated short-circuit breaking capacity Icu at 400 V AC
65 kA
Suitable for
Feeder and branch circuit as BCPD, (UL/CSA)
DIN rail (top hat rail) mounting
Short-circuit release
Basic device fixed 15.5 x Iu
± 20% tolerance
496 A, Irm
Terminal capacity (solid)
1 x (0.75 - 16) mm²
2 x (0.75 - 16) mm²
Rated operational current (Ie)
32 A
Temperature compensation
-5 - 40 °C to IEC/EN 60947, VDE 0660
≤ 0.25 %/K, residual error for T > 40°
-25 - 55 °C, Operating range
Short-circuit current
60 kA DC, up to 250 V DC, Main conducting paths
Tightening torque
3.3 Nm, Screw terminals, Main cable
Short-circuit current rating (UL 489 CSA 22.2-5.09)
65 kA, 480 Y/277 V, SCCR (UL/CSA)
22 kA, 600 Y/347 V, SCCR (UL/CSA)
Terminal capacity (flexible with ferrule)
1 x (0.75 - 16) mm², ferrule to DIN 46228
2 x (0.75 - 16) mm²
Power loss
18 W

Export product specification

eCAD model

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.