Download document () of 20

123399
Model code: IZMX16H3-V12F

Eaton Moeller series IZMX/INX - ACB. Breaker IZMX16, 3p, 1250 A, Icu (<= 440V 50/60 Hz): 65 kA, Ics (<= 440V 50/60 Hz): 50 kA, Ir 625 A - 1250 A, Fixed, Selective operation

General Specifications

Product Name
Eaton Moeller series IZMX/INX circuit-breaker
Catalog Number
123399
EAN
4015081210046
Product Length/Depth
584 mm
Product Height
597 mm
Product Width
521 mm
Product Weight
18.715 kg
Compliances
RoHS conform
Model Code
IZMX16H3-V12F

Export product specification