Download document () of 20

123435
Model code: IZMX16H3-U16F

Eaton Moeller series IZMX/INX - ACB. IZMX16, 3p, 1600 A, Icu (<= 440V/690V 42/42): 65 kA, Ics (<= 440V/690V 42/42): 50 kA, Ir 800 A - 1600 A, Fixed, Universal protection

General Specifications

Product Name
Eaton Moeller series IZMX/INX circuit-breaker
Catalog Number
123435
EAN
4015081210404
Product Length/Depth
584 mm
Product Height
597 mm
Product Width
521 mm
Product Weight
18.715 kg
Compliances
RoHS conform
Model Code
IZMX16H3-U16F

Export product specification