Download document () of 20

158308
Model code: SPBT12-280-1+NPE

Eaton Moeller series xPole - SPBT12 Surge Protection Device. Lightning current and surge arresters kit, TN-S/TT kit, 1+NPE

List price €673.21

General Specifications

Product Name
Eaton Moeller series xPole - SPBT12 Surge protection device
Catalog Number
158308
EAN
4015081548866
Product Length/Depth
90 mm
Product Height
69 mm
Product Width
52.5 mm
Product Weight
0.383 kg
Compliances
RoHS conform
Model Code
SPBT12-280-1+NPE

Delivery program

Application
  • Open areas
  • Residential buildings
  • Utility buildings
Number of poles
Two-pole
Type
Surge arrester

Technical data - electrical

Voltage protection level
0 KV
Voltage protection level (DC+ - DC-)
0 KV
Voltage protection level (DC+/DC- - PE)
0 KV
Voltage protection level (L-N)
1.5 KV
Voltage protection level (L-PE)
1.5 KV
Voltage protection level (N-PE)
100 KV
Nominal voltage at AC
280 V
Nominal voltage at DC
0 V
Continuous voltage at AC - max
280 V
Continuous voltage at DC - max
0 V
PV-voltage - max
0 V
Lightning impulse current (10/350 µs)
12.5 kA
Follow current extinguishing capability
0 kA
Signalling at the device
Optic
Specific energy (W/R)
625 kJ/Ohm

Technical data - mechanical

Frame
3 modular spacing
Mounting method
DIN rail (top hat rail) 35 mm
Conductor cross section (flexible, fine-strand) - max
35 mm²
Conductor cross section (solid, solid-strand) - max
25 mm²
Degree of protection
IP20

Additional information

Features
Voltage switching spark gap technology
System configuration type
Other
TN
TT
TN-S
IT
Test class
Type 1 + 2

Export product specification