Download document () of 20

160NHM2B
Model code: NH FUSE 160A 500V AM SIZE 2 DUAL IND

Fuse-link, low voltage, 160 A, AC 500 V, NH2, aM, IEC, dual indicator

List price €27.07

General Specifications

Product Name
Eaton Bussmann series low voltage NH Fuse
Catalog Number
160NHM2B
EAN
5027590437431
Product Length/Depth
150 mm
Product Height
71 mm
Product Width
54 mm
Product Weight
659 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC 60269-1
IEC 60269-2
DIN 43620
Model Code
NH FUSE 160A 500V AM SIZE 2 DUAL IND

Electrical data

Amperage Rating
160 A
Voltage rating
500 V
Voltage type
AC
Breaking capacity
120 kA
Class
Class aM

Product specification

Fuse size
NH2
Insulated metal gripping lugs (IMGL)
No

Accessories

Suitable for
SD2-D Single pole NH Fuse base
Microswitch 170H0235
Microswitch 170H0236
EBH Size 00 to 4 Horizontal fuse switch-disconnectors
TD2-D Triple pole NH Fuse base

Export product specification