Download document () of 20
To be discontinued

167849
Model code: XC-152-D8-11

Eaton XC Compact PLC, 24 V DC, ethernet, RS232, RS485, PROFIBUS DP

List price €730.92

General Specifications

Product Name
Eaton XC Compact PLC
Catalog Number
167849
EAN
4015081644247
Product Length/Depth
50.6 mm
Product Height
102.6 mm
Product Width
155 mm
Product Weight
0.29 kg
Certifications
DNV GL
UL
CSA File No.: UL report applies to both US and Canada
CSA Class No.: none
UL File No.: E205091
UL508
cULus
UL 508
UL Category Control No.: NRAQ
CE
Certified by UL for use in Canada
EN 61131
IEC/EN 61131-2, CE
Catalog Notes
CoDeSys Runtime (license inclusive)
Model Code
XC-152-D8-11

Product specifications

Features
Integrated Web server
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Meets the product standard's requirements.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Fitted with:
Memory unit
Visualization
Other components
Real time clock
Technology module
Engineering software
Programming interface
Documentation
Communication module
Libraries
Power supply
Function module
Basic device
Connection to SmartWire-DT
No
Battery runtime
10 years typ.
Operating system
Windows CE 5.0 (license included)
Connection type
RS485: SUB-D, 9-pole (plug)
PROFIBUS: SUB-D socket, 9-pole
RS232: SUB-D, 9-pole (plug)
Ethernet: RJ45 plug, 8-pole
Number of slots
1 (for SD-Card)
Cycle time
< 0.04 ms, for 1 k of instructions (Bit, Byte), memory
Number of modules
126 (PROFIBUS)
Data transfer rate
1500 kBit/s, PROFIBUS-DP
57.6 kBit/s, RS232
57.6 kBit/s, RS485
100Base-TX, Ethernet
10Base-T, Ethernet
Degree of protection
IP20
Functions
Web-server
Additional field bus interfaces
Remote Server
Building blocks
OPC Server
Supply voltage at DC - max
24 VDC
Heat dissipation details
  • 6 W for basic device + 2.5 W for USB module
  • With power consumption for 24 V
Processor
RISC CPU, 32 Bit, 400 MHz
Interfaces
1 x USB host 2.0 (built-in)
1 x RS232 (built-in)
USB 2.0 (Host)
1 x USB device 2.0 (built-in)
1 x RS485 (built-in)
USB 2.0
PROFIBUS
RS232
1 x PROFIBUS/MPI (built-in)
1 x Ethernet 10/100 Mbps (built-in)
RS485
Memory
64 MByte Program memory code
Power loss
Max. 8.5 W
Protocol
TCP (basic interface)
UDP (basic interface)
DP V1 (additional interface)
FTP (basic interface)
HTTP (basic interface)
MPI - Master (additional interface)
SMTP (basic interface)
IP (basic interface)
Rated operational voltage
20.4 - 28.8 V DC
Memory capacity
64 MegaByte/4 kByte/32 kByte (Application/marker/retain data)
Ambient operating temperature - max
55 °C
Ambient operating temperature - min
0 °C
Ambient storage temperature - max
60 °C
Ambient storage temperature - min
-20 °C
Equipment heat dissipation, current-dependent Pvid
0 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0 W
Rated operational current for specified heat dissipation (In)
0 A
Static heat dissipation, non-current-dependent Pvs
6 W

Export product specification