Download document () of 20
To be discontinued

167852
Model code: XC-152-E8-11

Eaton XC Compact PLC, 24 V DC, ethernet, RS232, RS485, PROFIBUS DP, SWDT

List price €851.32

General Specifications

Product Name
Eaton XC Compact PLC
Catalog Number
167852
EAN
4015081644278
Product Length/Depth
50.6 mm
Product Height
102.6 mm
Product Width
155 mm
Product Weight
0.317 kg
Certifications
CSA File No.: UL report applies to both US and Canada
EN 61131
Certified by UL for use in Canada
cULus
CSA Class No.: none
IEC/EN 61131-2, CE
UL 508
UL508
UL Category Control No.: NRAQ
UL File No.: E205091
CE
DNV GL
UL
Catalog Notes
CoDeSys Runtime (license inclusive)
Model Code
XC-152-E8-11

Product specifications

Features
Integrated Web server
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Meets the product standard's requirements.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Fitted with:
Other components
Real time clock
Function module
Basic device
Communication module
Memory unit
Documentation
Visualization
Programming interface
Technology module
Engineering software
Libraries
Power supply
Connection to SmartWire-DT
Yes
Battery runtime
10 years typ.
Operating system
Windows CE 5.0 (license included)
Connection type
SWD: Blade terminal SWD4-8MF2
PROFIBUS: SUB-D socket, 9-pole
RS485: SUB-D, 9-pole (plug)
Ethernet: RJ45 plug, 8-pole
Number of slots
1 (for SD-Card)
Cycle time
< 0.04 ms, for 1 k of instructions (Bit, Byte), memory
Number of modules
99 (SmartWire-DT)
126 (PROFIBUS)
Data transfer rate
57.6 kBit/s, RS485
250 kBit/s, SmartWire-DT
100Base-TX, Ethernet
10Base-T, Ethernet
1500 kBit/s, PROFIBUS-DP
Degree of protection
IP20
Functions
Ethernet function
OPC Server
Web-server
Remote Server
Additional field bus interfaces
Building blocks
SmartWire-DT master interface
Supply voltage at DC - max
24 VDC
Heat dissipation details
  • 6 W for basic device + 2.5 W for USB module
  • With power consumption for 24 V
Product category
SmartWire-DT coordinators
Processor
RISC CPU, 32 Bit, 400 MHz
Interfaces
1 x RS485 (built-in)
USB 2.0 (Host)
1 x USB device 2.0 (built-in)
1 x USB host 2.0 (built-in)
1 x Ethernet 10/100 Mbps (built-in)
PROFIBUS
RS485
USB 2.0
1 x SmartWire-DT (built-in)
1 x PROFIBUS/MPI (built-in)
Memory
64 MByte Program memory code
Power loss
Max. 8.5 W
Protocol
FTP (basic interface)
UDP (basic interface)
IP (basic interface)
SmartWire-DT (additional interface)
DP V1 (additional interface)
SMTP (basic interface)
HTTP (basic interface)
TCP (basic interface)
MPI - Master (additional interface)
Rated operational voltage
20.4 - 28.8 V DC
Memory capacity
64 MegaByte/4 kByte/32 kByte (Application/marker/retain data)
Ambient operating temperature - max
55 °C
Ambient operating temperature - min
0 °C
Ambient storage temperature - max
60 °C
Ambient storage temperature - min
-20 °C
Equipment heat dissipation, current-dependent Pvid
0 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0 W
Rated operational current for specified heat dissipation (In)
0 A
Static heat dissipation, non-current-dependent Pvs
6 W

Export product specification